How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.76 | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| T: | 2.5 | I: | 7.5 in |
| M: | 3.38 | U: | 1.25 in |
| G: | 3.63 | L: | 10.88 in |
| AE2: | 0.97 | D: | 4.88 |
| V: | 4.26 in |
Technical Specifications
| Output RPM: | 117 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Output Diameter (in): | 2.500 in |
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 40 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

