How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| I: | 7.5 in | H: | 0.53 in |
| L: | 10.88 in | LL: | 5.25 in |
| M: | 3.38 | AF: | 0.38 |
| T: | 2.5 | U: | 1.25 in |
| P: | 4.62 in | D: | 4.88 |
| AG: | 10.5 | V: | 4.26 in |
| AE2: | 0.97 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.500 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Bore Code: | 40 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

