How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | U: | 1.25 in |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| P: | 4.62 in | AF: | 0.38 |
| M: | 3.38 | H: | 0.53 in |
| AG: | 10.5 | T: | 2.5 |
| LL: | 5.25 in |
Technical Specifications
| Model Code: | 52Y | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Diameter (in): | 2.500 in |
| Bore Code: | 40 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

