How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | M: | 3.38 |
| H: | 0.53 in | P: | 4.62 in |
| AF: | 0.38 | AB: | 6.76 |
| AA: | 15.19 | V: | 4.26 in |
| T: | 2.5 | I: | 7.5 in |
| G: | 3.63 | AG: | 10.5 |
| U: | 1.25 in | D: | 4.88 |
| L: | 10.88 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.500 in |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Model Code: | 52Y | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 40 | Input Style: | Solid Shaft |
| Output RPM: | 341 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

