How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | AA: | 15.19 |
| M: | 3.38 | T: | 2.5 |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | LL: | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| AG: | 10.5 | H: | 0.53 in |
| P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Model Code: | 52Y |
| Output Diameter (in): | 2.500 in | Assembly: | Y-1 |
| Gear Type: | Worm | Bore Code: | 40 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

