How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| H: | 0.53 in | V: | 4.26 in |
| G: | 3.63 | L: | 10.88 in |
| AE2: | 0.97 | AG: | 10.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| T: | 2.5 | AB: | 6.76 |
| U: | 1.25 in | M: | 3.38 |
| LL: | 5.25 in |
Technical Specifications
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.500 in |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.14 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Model Code: | 52Y | Input Style: | Solid Shaft |
| Output RPM: | 35.0 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

