How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| AF: | 0.38 | L: | 10.88 in |
| P: | 4.62 in | LL: | 5.25 in |
| T: | 2.5 | D: | 4.88 |
| I: | 7.5 in | AE2: | 0.97 |
| U: | 1.25 in | H: | 0.53 in |
| AA: | 15.19 | M: | 3.38 |
| V: | 4.26 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.500 in |
| Model Code: | 52Y | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 40 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

