How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | L: | 10.88 in |
| V: | 4.26 in | AG: | 10.5 |
| U: | 1.25 in | AF: | 0.38 |
| T: | 2.5 | I: | 7.5 in |
| M: | 3.38 | D: | 4.88 |
| AB: | 6.76 | LL: | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| P: | 4.62 in |
Technical Specifications
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 4.27 | Series Code: | OE |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.500 in |
| Output Shaft: | Hollow Bore | Model Code: | 52Y |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Bore Code: | 40 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

