How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AE2: | 0.97 |
| M: | 3.38 | H: | 0.53 in |
| I: | 7.5 in | AB: | 6.76 |
| G: | 3.63 | T: | 2.5 |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | LL: | 5.25 in |
| U: | 1.25 in | P: | 4.62 in |
| AA: | 15.19 | AG: | 10.5 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Model Code: | 52Y | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Output Diameter (in): | 2.500 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

