How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | M: | 3.38 |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.688 | H: | 0.53 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
| LL: | 5.25 in | D: | 4.88 |
| U: | 1.25 in | L: | 10.88 in |
| P: | 4.62 in |
Technical Specifications
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 10:1 | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 1 | Bore Code: | 43 |
| Housing Material: | Cast Iron | Model Code: | 52Y |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

