How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| U: | 1.25 in | M: | 3.38 |
| AG: | 10.5 | D: | 4.88 |
| T: | 2.688 | AF: | 0.38 |
| L: | 10.88 in | P: | 4.62 in |
| V: | 4.26 in | G: | 3.63 |
| AB: | 6.76 | I: | 7.5 in |
| LL: | 5.25 in |
Technical Specifications
| Model Code: | 52Y | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Assembly: | Y-1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

