How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | T: | 2.688 |
| P: | 4.62 in | AB: | 6.76 |
| M: | 3.38 | H: | 0.53 in |
| V: | 4.26 in | AF: | 0.38 |
| U: | 1.25 in | AG: | 10.5 |
| AE2: | 0.97 | LL: | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| L: | 10.88 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Input Style: | Solid Shaft | Ratio Range: | 20:1 |
| Bore Code: | 43 | Series Code: | OE |
| Input HP @ 1750 RPM: | 11.3 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

