How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| I: | 7.5 in | AE2: | 0.97 |
| AB: | 6.76 | H: | 0.53 in |
| LL: | 5.25 in | P: | 4.62 in |
| D: | 4.88 | T: | 2.688 |
| L: | 10.88 in | U: | 1.25 in |
| M: | 3.38 | V: | 4.26 in |
| G: | 3.63 | AF: | 0.38 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52Y | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.38 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Ratio Range: | 25:1 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Output RPM: | 70.0 |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Input Keyway: | 1/4 X 3.00 in | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

