How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| AB: | 6.76 | AG: | 10.5 |
| AF: | 0.38 | L: | 10.88 in |
| D: | 4.88 | T: | 2.688 |
| M: | 3.38 | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| LL: | 5.25 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AA: | 15.19 |
Technical Specifications
| Assembly: | Y-1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.688 in |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 70.0 |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Model Code: | 52Y | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

