How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | AG: | 10.5 |
| LL: | 5.25 in | V: | 4.26 in |
| AE2: | 0.97 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
| D: | 4.88 | U: | 1.25 in |
| M: | 3.38 | G: | 3.63 |
| T: | 2.688 | Center Distance (in): | 5.25 in |
| L: | 10.88 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Key: | 5/8 X 4.00 |
| Output RPM: | 43.8 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 43 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 6.29 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

