How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 15.19 |
| AF: | 0.38 | M: | 3.38 |
| D: | 4.88 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| G: | 3.63 | T: | 2.688 |
| P: | 4.62 in | H: | 0.53 in |
| I: | 7.5 in | AE2: | 0.97 |
| V: | 4.26 in | AG: | 10.5 |
| LL: | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 341 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 28.2 |
| Housing Material: | Cast Iron | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Assembly: | Y-1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

