How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | M: | 3.38 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | D: | 4.88 |
| LL: | 5.25 in | U: | 1.25 in |
| AB: | 6.76 | AG: | 10.5 |
| H: | 0.53 in | G: | 3.63 |
| L: | 10.88 in | T: | 2.688 |
| AA: | 15.19 | V: | 4.26 in |
| P: | 4.62 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Model Code: | 52Y | Ratio: | 50:1 |
| Output RPM: | 35.0 | Ratio Range: | 50:1 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.688 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 43 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

