How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| M: | 3.38 | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| L: | 10.88 in | G: | 3.63 |
| AA: | 15.19 | I: | 7.5 in |
| D: | 4.88 | LL: | 5.25 in |
| AG: | 10.5 | T: | 2.688 |
| AB: | 6.76 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Output Diameter (in): | 2.688 in |
| Input HP @ 1750 RPM: | 24 | Product Type: | Right Angle |
| Assembly: | Y-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52Y |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 5/8 X 4.00 | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

