How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| M: | 3.38 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | T: | 2.688 |
| AB: | 6.76 | H: | 0.53 in |
| AE2: | 0.97 | L: | 10.88 in |
| LL: | 5.25 in | U: | 1.25 in |
| P: | 4.62 in | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Assembly: | Y-1 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 233 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Model Code: | 52Y | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

