How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AE2: | 0.97 |
| I: | 7.5 in | AB: | 6.76 |
| U: | 1.25 in | M: | 3.38 |
| AA: | 15.19 | L: | 10.88 in |
| D: | 4.88 | LL: | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 14.3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 52Y | Ratio: | 15:1 |
| Output RPM: | 117 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Assembly: | Y-1 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

