How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| AF: | 0.38 | LL: | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| AB: | 6.76 | V: | 4.26 in |
| H: | 0.53 in | U: | 1.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| M: | 3.38 | D: | 4.88 |
| L: | 10.88 in | T: | 2.938 |
| AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output RPM: | 117 | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 14.3 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | Y-1 | Model Code: | 52Y |
| Output Shaft Assembly Code: | 1 | Bore Code: | 47 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

