How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.938 |
| AF: | 0.38 | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| M: | 3.38 | I: | 7.5 in |
| H: | 0.53 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| D: | 4.88 | LL: | 5.25 in |
| G: | 3.63 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 9.38 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52Y | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| Output RPM: | 70.0 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

