How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| M: | 3.38 | P: | 4.62 in |
| D: | 4.88 | AE2: | 0.97 |
| L: | 10.88 in | LL: | 5.25 in |
| AB: | 6.76 | AA: | 15.19 |
| H: | 0.53 in | AF: | 0.38 |
| T: | 2.938 | U: | 1.25 in |
| G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Output RPM: | 70.0 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Assembly: | Y-1 |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 9.38 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52Y |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

