How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AF: | 0.38 | LL: | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| T: | 2.938 | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| D: | 4.88 | AG: | 10.5 |
| I: | 7.5 in | V: | 4.26 in |
| M: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Service Factor: | 1 | Model Code: | 52Y |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 8.04 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Output RPM: | 58.3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

