How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| U: | 1.25 in | H: | 0.53 in |
| L: | 10.88 in | LL: | 5.25 in |
| M: | 3.38 | D: | 4.88 |
| AF: | 0.38 | AA: | 15.19 |
| I: | 7.5 in | AE2: | 0.97 |
| T: | 2.938 | G: | 3.63 |
| P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Diameter (in): | 2.938 in | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | Y-1 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 47 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.29 | Model Code: | 52Y |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

