How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AG: | 10.5 |
| T: | 2.938 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| LL: | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | P: | 4.62 in |
| L: | 10.88 in | V: | 4.26 in |
| AE2: | 0.97 | G: | 3.63 |
| AB: | 6.76 | U: | 1.25 in |
| AA: | 15.19 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 341 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52Y |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

