How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
| T: | 2.938 | V: | 4.26 in |
| AG: | 10.5 | L: | 10.88 in |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | U: | 1.25 in |
| AE2: | 0.97 | M: | 3.38 |
| H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Model Code: | 52Y | Bore Code: | 47 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

