How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | M: | 3.38 |
| AG: | 10.5 | AB: | 6.76 |
| T: | 2.938 | AF: | 0.38 |
| H: | 0.53 in | D: | 4.88 |
| V: | 4.26 in | L: | 10.88 in |
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | I: | 7.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AA: | 15.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Output RPM: | 233 | Gear Type: | Worm |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 52Y |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

