How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AG: | 10.5 | T: | 2.938 |
| L: | 10.88 in | AF: | 0.38 |
| AB: | 6.76 | V: | 4.26 in |
| I: | 7.5 in | LL: | 5.25 in |
| M: | 3.38 | D: | 4.88 |
| G: | 3.63 | U: | 1.25 in |
| H: | 0.53 in | P: | 4.62 in |
| AE2: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 52Y | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 233 | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

