How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| L: | 10.88 in | AF: | 0.38 |
| V: | 4.26 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | U: | 1.25 in |
| I: | 7.5 in | T: | 2.938 |
| G: | 3.63 | AG: | 10.5 |
| M: | 3.38 | H: | 0.53 in |
| LL: | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 2.91 |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

