How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 2.938 |
| P: | 4.62 in | H: | 0.53 in |
| AF: | 0.38 | AB: | 6.76 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | U: | 1.25 in |
| D: | 4.88 | V: | 4.26 in |
| AE2: | 0.97 | G: | 3.63 |
| AG: | 10.5 | M: | 3.38 |
| I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.91 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Model Code: | 52Y | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Output Key: | 3/4 X 4.00 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

