How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AF: | 0.38 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| T: | 3 | AG: | 10.5 |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | M: | 3.38 |
| AB: | 6.76 | I: | 7.5 in |
| AE2: | 0.97 | H: | 0.53 in |
| P: | 4.62 in | U: | 1.25 in |
| G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 3.000 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Bore Code: | 48 | Ratio: | 10:1 |
| Product Type: | Right Angle | Assembly: | Y-1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 19.4 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

