How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| V: | 4.26 in | AE2: | 0.97 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| M: | 3.38 | L: | 10.88 in |
| D: | 4.88 | I: | 7.5 in |
| G: | 3.63 | T: | 3 |
| U: | 1.25 in | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 3.000 in | Ratio Range: | 10:1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52Y |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 19.4 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 48 |
| Ratio: | 10:1 | Assembly: | Y-1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

