How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 4.26 in |
| T: | 3 | I: | 7.5 in |
| LL: | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | AG: | 10.5 |
| D: | 4.88 | M: | 3.38 |
| AB: | 6.76 | AA: | 15.19 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52Y | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Diameter (in): | 3.000 in |
| Input Style: | Solid Shaft | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

