How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AG: | 10.5 |
| I: | 7.5 in | U: | 1.25 in |
| D: | 4.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AF: | 0.38 | P: | 4.62 in |
| V: | 4.26 in | G: | 3.63 |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 3 | AE2: | 0.97 |
| AA: | 15.19 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 52Y | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 3.000 in |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

