How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | M: | 3.38 |
| G: | 3.63 | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.97 |
| I: | 7.5 in | L: | 10.88 in |
| AB: | 6.76 | AA: | 15.19 |
| U: | 1.25 in | P: | 4.62 in |
| D: | 4.88 | LL: | 5.25 in |
| T: | 3 | Center Distance (in): | 5.25 in |
| AF: | 0.38 |
Technical Specifications
| Model Code: | 52Y | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Bore Code: | 48 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.000 in |
| Ratio Range: | 15:1 | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

