How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| U: | 1.25 in | L: | 10.88 in |
| H: | 0.53 in | M: | 3.38 |
| AF: | 0.38 | G: | 3.63 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | V: | 4.26 in |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | T: | 3 |
| AE2: | 0.97 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input Style: | Solid Shaft |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Model Code: | 52Y | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 14.3 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.000 in | Bore Code: | 48 |
| Input Keyway: | 1/4 X 3.00 in | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

