How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | P: | 4.62 in |
| L: | 10.88 in | AA: | 15.19 |
| I: | 7.5 in | D: | 4.88 |
| U: | 1.25 in | H: | 0.53 in |
| M: | 3.38 | T: | 3 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Diameter (in): | 3.000 in | Input Style: | Solid Shaft |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Series Code: | OE | Input HP @ 1750 RPM: | 11.3 |
| Ratio: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7174 in/lbs |

