How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | D: | 4.88 |
| L: | 10.88 in | H: | 0.53 in |
| AF: | 0.38 | AA: | 15.19 |
| I: | 7.5 in | AB: | 6.76 |
| M: | 3.38 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| U: | 1.25 in | P: | 4.62 in |
| V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 70.0 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 52Y |
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Output Diameter (in): | 3.000 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

