How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | H: | 0.53 in |
| T: | 3 | AF: | 0.38 |
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| M: | 3.38 | I: | 7.5 in |
| L: | 10.88 in | AE2: | 0.97 |
| V: | 4.26 in | G: | 3.63 |
| AG: | 10.5 |
Technical Specifications
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52Y | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Diameter (in): | 3.000 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | Y-1 | Output RPM: | 70.0 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

