How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 3 |
| D: | 4.88 | L: | 10.88 in |
| H: | 0.53 in | AG: | 10.5 |
| U: | 1.25 in | V: | 4.26 in |
| I: | 7.5 in | AA: | 15.19 |
| P: | 4.62 in | LL: | 5.25 in |
| M: | 3.38 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 30:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 8.04 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.000 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | Y-1 | Bore Code: | 48 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

