How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | U: | 1.25 in |
| V: | 4.26 in | LL: | 5.25 in |
| AB: | 6.76 | D: | 4.88 |
| H: | 0.53 in | T: | 3 |
| I: | 7.5 in | L: | 10.88 in |
| P: | 4.62 in | AG: | 10.5 |
| G: | 3.63 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| M: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.29 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Assembly: | Y-1 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Model Code: | 52Y |
| Output Diameter (in): | 3.000 in | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

