How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AB: | 6.76 |
| AA: | 15.19 | AE2: | 0.97 |
| L: | 10.88 in | H: | 0.53 in |
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| M: | 3.38 | T: | 3 |
| I: | 7.5 in | LL: | 5.25 in |
| G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.000 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 52Y |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | Y-1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

