How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| AE2: | 0.97 | G: | 3.63 |
| T: | 3 | U: | 1.25 in |
| AG: | 10.5 | I: | 7.5 in |
| M: | 3.38 | P: | 4.62 in |
| AA: | 15.19 | AB: | 6.76 |
| D: | 4.88 | LL: | 5.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 |
Technical Specifications
| Bore Code: | 48 | Output Diameter (in): | 3.000 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.2 | Product Type: | Right Angle |
| Output RPM: | 341 | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Model Code: | 52Y | Ratio Range: | 5:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

