How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| T: | 3 | LL: | 5.25 in |
| G: | 3.63 | U: | 1.25 in |
| V: | 4.26 in | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | M: | 3.38 |
| AE2: | 0.97 | AB: | 6.76 |
| AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output RPM: | 35.0 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | Y-1 |
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.000 in | Ratio Range: | 50:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

