How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 3 |
| AE2: | 0.97 | AF: | 0.38 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| M: | 3.38 | LL: | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| I: | 7.5 in | L: | 10.88 in |
| G: | 3.63 | AG: | 10.5 |
| H: | 0.53 in | V: | 4.26 in |
| AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 48 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Output Diameter (in): | 3.000 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Input Style: | Solid Shaft | Ratio: | 60:1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

