How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L: | 10.88 in |
| M: | 3.38 | LL: | 5.25 in |
| T: | 3 | U: | 1.25 in |
| V: | 4.26 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
| AF: | 0.38 | P: | 4.62 in |
| I: | 7.5 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.000 in | Ratio: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Model Code: | 52Y | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

