How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| LL: | 5.25 in | AA: | 15.19 |
| M: | 3.38 | U: | 1.25 in |
| D: | 4.88 | L: | 10.88 in |
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | H: | 0.53 in |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AE2: | 0.97 |
| P: | 4.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Model Code: | 52Y |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

