How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | T: | 3.188 |
| AG: | 10.5 | V: | 4.26 in |
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| L: | 10.88 in | U: | 1.25 in |
| I: | 7.5 in | P: | 4.62 in |
| AF: | 0.38 | H: | 0.53 in |
| M: | 3.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 17.5 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.07 |
| Bore Code: | 51 | Input Style: | Solid Shaft |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Model Code: | 52Y | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Series Code: | OE | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

