How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | U: | 1.25 in |
| M: | 3.38 | LL: | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| AG: | 10.5 | AF: | 0.38 |
| T: | 3.188 | P: | 4.62 in |
| I: | 7.5 in | H: | 0.53 in |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Bore Code: | 51 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.07 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

